alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Wyoming Fluid System Technologies

Your Authorized Swagelok Sales and Service Center

Mechanical Seal Support Systems

Swagelok Mechanical Seal Support Systems


Guided by API 682: Pumps - Shaft Sealing Systems for Centrifugal and Rotary Pumps, our seal support systems avoid pipe threads and limit the number of connections wherever possible. This reduces the chance for leaks, rotating equipment failure, costly repairs or replacements, and ultimately reduces unnecessary downtime.

 

Better by Design

The same dependable quality you've come to expect from Swagelok components goes into our seal support systems. All our seal support plans are designed using API 682-recommended best practices. Combined with our fluid systems expertise, each design can be customized to be easy to operate, easy to maintain, and safer to use.

view booklet

We start with standard designs using Swagelok components and tubing instead of piping to reduce potential leak points and provide enhanced vibration resistance. This eliminates the need for welding, effectively reducing installation costs, improving flow characteristics, and simplifying maintenance. The result is equipment that runs efficiently and safely so you can maximize up-time and availability. Every assembly is backed by our Limited Lifetime Warranty.


Crucial Components When You Need Them

Swagelok seal support components help keep your rotating equipment running efficiently, with less downtime and fewer leaks. Our 2-inch and under components replace traditional threaded and welded pipe connections with bent tubing, tube fittings, orifice flange adapters, orifice unions, extended male connectors, and other quality parts. Critical replacement parts are available when you need them most.

orifice flange adapter, union, thermowell tee, extended male connector

view component two-pager